/*
 * @brief SCT0_PWM Decode 
 *
 * @note
 * Copyright(C) NXP Semiconductors, 2013
 * All rights reserved.
 *
 * @par
 * Software that is described herein is for illustrative purposes only
 * which provides customers with programming information regarding the
 * LPC products.  This software is supplied "AS IS" without any warranties of
 * any kind, and NXP Semiconductors and its licensor disclaim any and
 * all warranties, express or implied, including all implied warranties of
 * merchantability, fitness for a particular purpose and non-infringement of
 * intellectual property rights.  NXP Semiconductors assumes no responsibility
 * or liability for the use of the software, conveys no license or rights under any
 * patent, copyright, mask work right, or any other intellectual property rights in
 * or to any products. NXP Semiconductors reserves the right to make changes
 * in the software without notification. NXP Semiconductors also makes no
 * representation or warranty that such application will be suitable for the
 * specified use without further testing or modification.
 *
 * @par
 * Permission to use, copy, modify, and distribute this software and its
 * documentation is hereby granted, under NXP Semiconductors' and its
 * licensor's relevant copyrights in the software, without fee, provided that it
 * is used in conjunction with NXP Semiconductors microcontrollers.  This
 * copyright, permission, and disclaimer notice must appear in all copies of
 * this code.
 */

/** @defgroup EXAMPLES_PERIPH_15XX_BLINKY LPC15xx Simple blinky example
 * @ingroup EXAMPLES_PERIPH_15XX
 * <b>Example description</b><br>
 * This example (SCTx_pwm_decode) is using the capture and capture control features. 
   It implements a PWM decoder which measures the duty cycle of a PWM signal and determines whether 
   it is above (max_width) or below (min_width) a specific value. 
   The PWM signal frequency is assumed to be 10 kHz. Two output signals (width_error and timeout) are 
   included to indicate when the 10 kHz signal has an error or is missing.<br>
 * 
 * <b>Special connection requirements</b><br>
 * There are no special connection requirements for this example.<br>
 *
 * <b>Build procedures:</b><br>
 * Visit the <a href="http://www.lpcware.com/content/project/lpcopen-platform-nxp-lpc-microcontrollers/lpcopen-v200-quickstart-guides">LPCOpen quickstart guides</a>
 * to get started building LPCOpen projects.
 *
 * <b>Supported boards and board setup:</b><br>
 * @ref LPCOPEN_15XX_BOARD_LPCXPRESSO_1549<br>
 *
 * <b>Submitting LPCOpen issues:</b><br>
 * @ref LPCOPEN_COMMUNITY
 * @{
 */

/**
 * @}
 */